Palladio
PAL
PAL
Specifikation/en
Kännetecken | Värde |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| InspectionText | Palladio Screw Compressor<br><(>&<)>CH_TYPECODE1<(>&<)> <(>&<)>CH_TYPECODE2<(>&<)><br>----------------------------------------<br>Product Type: <(>&<)>PAL_PROD_TYPE<(>&<)><br>Series: <(>&<)>PAL_SERIES<(>&<)><br>Temperature range: <(>&<)>PAL_TEMPERATURE_RANGE<(>&<)><br>Version: <(>&<)>PAL_VERSION<(>&<)><br>Refrigerant: <(>&<)>PAL_REFRIGERANT<(>&<)><br>Volumetric ratio: <(>&<)>PAL_VOLUMETRIC_RATIO<(>&<)><br>Nominal displacement: <(>&<)>PAL_NOMINAL_DISPLACEMENT<(>&<)><br>Motor Size: <(>&<)>PAL_MOTOR_SIZE<(>&<)><br>Power supply: <(>&<)>PAL_POWER_SUPPLY<(>&<)><br>Capacity Control: <(>&<)>PAL_CAPACITY_CONTROL<(>&<)><br>Certification: <(>&<)>PAL_CERTIFICATION<(>&<)><br>Connections type: <(>&<)>PAL_CONN_TYPE<(>&<)><br>Connections Diameter: <(>&<)>PAL_CONN_DIAMETER<(>&<)><br>Solenoid valve: <(>&<)>PAL_SOLENOID<(>&<)><br>Crankase eater: <(>&<)>PAL_CRANKASE<(>&<)><br>Motor Protector: <(>&<)>PAL_PROTECTOR<(>&<)><br>Economizer: <(>&<)>PAL_ECONOMIZER<(>&<)><br>Oil Cooling: <(>&<)>PAL_OIL_COOLING<(>&<)><br>Oil Level Switch: <(>&<)>PAL_OIL_LEVEL<(>&<)><br>Oil Flow Switch: <(>&<)>PAL_OIL_FLOW<(>&<)><br>Start Kit: <(>&<)>PAL_START_KIT<(>&<)><br>Painting: <(>&<)>PAL_PAINT<(>&<)><br>Packaging: <(>&<)>PAL_PACKAGING<(>&<)><br>Extra1: <(>&<)>PAL_EXTRA_1<(>&<)><br>Extra2: <(>&<)>PAL_EXTRA_2<(>&<)><br>Extra3: <(>&<)>PAL_EXTRA_3<(>&<)> |
| Material Description | Palladio |
Kännetecken | Värde |
|---|---|
| Product line | Palladio |
| Produktgrupp | Configurable Products & Variants |
| Produkttyp | PAL |