Brytare

Pressostater

Dubbel pressostat

Patronpressostater
Cartridge pressure switches are compact disc-type pressure switches with fixed setpoints for long-standing use in refrigeration and air conditioning systems. They provide automatic or manual reset limit protection, can be mounted directly on refrigeration systems, and are designed to reduce installation costs and save space. In the cold room context, ACB is also relevant as part of the wider cold room component set.

CO2 Tryckbrytare

Differenstryckpressostater

Temperaturvakter

Vätskenivåbrytare

Flödesbrytare

Reservdelar och tillbehör för brytare