Катушки для электромагнитных клапанов
Product types shown: 23

BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP
Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs.
The Danfoss coil program consists of both the easy-to-handle clip-on system and traditional coils with threaded fastener.
Danfoss offer a wide range of application specific coils for e.g. steam or hazardous areas. The coils are available with approvals such as EN60730-1 and UL.
BB / BE / BF / BG / BN
The coils are specially designed to operate in the aggressive environment of high humidity and temperature fluctuations that you find in most refrigeration systems.
The clip- on fastening system ensures a faultless installation and makes the coils easy to mount and dismount. A Danfoss clip-on coil can be mounted without any tools at all, and it is simple to dismount the coil by means of a screwdriver.
The clip-on coils are available for the entire range of Danfoss solenoid valves forrefrigeration, freezing and air conditioning purposes.
BR
Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs.
The Danfoss marine coil program consists of easy-to-handle clip-on system. Danfoss marine coils are designed according to marine requirements. The insulation material burning behavior is V-0 class, Glow Wire Flammability Index (GWFI) 960 °C and Glow Wire Ignition Temperature (GWIT) 750 °C according to IEC60695.