SAF-product-category

SAF

The controller is a self acting, medium-operated proportional controller which prevents exceeding pressure before the valve by automatic opening.The actuator features 2 diaphragms which enable the valve to open in case of a defect at the control diaphragm. This controller is mainly used in district heating systems.Design-tested according to DIN 4747 (SÜV) and the AGFW guidelines.