AVQM-WE, AVQMT-WE-product-category

AVQM-WE, AVQMT-WE

AVQM-WE is a self-acting flow controller with integrated control valve primarily for use in district heating systems. The controller closes when set max. flow is exceeded. AVQMT-WE is a self-acting flow and temperature controller with integrated control valve primarily for use in district heating systems. The controller closes on rising temperature or when set max. flow is exceeded. All controllers have special designed (pressure relieved) control valve insert.