PCVQ-product-category

PCVQ

PCVQ is a category of pilot control valves used in pressure and flow control applications. These valves are designed to provide precise temperature control and hydronic balance in various heating and cooling systems, including district heating and cooling networks.

Features and benefits

  • Stable Differential Pressure Levels: Ensures precise temperature control.
  • Simple Commissioning: Easy setup of the substation.
  • Accurate Temperature Control: Significantly better compared to classic control valves.
  • Lower Noise Level: Reduces noise in the system.
  • Prolonged Lifespan: Extends the life of control equipment.
  • Minimized Cavitation Risk: Special design of the differential pressure controller reduces cavitation.
  • Automatic Flow Balancing: Balances the network automatically.
  • Improved Peak Load Management: Reduces energy consumption for primary pumps by eliminating overflow.
  • Automatic Network Balancing: Adjusts automatically if the network expands or shrinks.
  • Tariff System Compliance: Meets demands with max. flow rate limitation on every user.