AVPQ, AVPQ 4 (PN 25)-product-category

AVPQ, AVPQ 4 (PN 25)

AVPQ (4) is a self-acting differential pressure and flow controller primarily for use in district heating systems. The controller closes on rising differential pressure or when set max. flow is exceeded.

The controller has a control valve with adjustable flow restrictor, an actuator with two control diaphragms and handle for differential pressure setting.