Регулятор типа AFD для среды - масло-product-category

Регулятор типа AFD для среды - масло

The controller is a self-acting pressure reduction controller primarily for use in district heating systems. The controller is normally open and closes on rising pressure. The controller has a control valve, an actuator with one control diaphragm and a spring for pressure setting.