SNV-ST / SNV-SS-product-category

SNV-ST / SNV-SS

SNV stop gauge are designed as service valves with a very sturdy construction. SNV-ST are made in steel approved for low temperature operations. SVA-SS are stainless steel versions.

SNV-ST and SNV-SS are available in standard branch length configuration as well as extended branch configuration, with extension length versions from 50 to 150 mm.

Features and benefits

  • Applicable to HCFC, non flammable HFC, R717 (Ammonia), R744 (CO2) and hydrocarbons
  • Suitable for "heavy duty" industrial applications including high pressures and wide temperature range
  • The SNV-ST and SNV-SS valves have backseating (metal to metal)
  • Compact and light valve for easy handling and installation
  • Provides high flow characteristics and specific flow direction is not required
  • Each valve type is clearly marked with type and size
  • Housing and bonnet material is low temperature steel (stainless steel for SNV-SS) according to requirements of the Pressure Equipment Directive and other international classification authorities
  • Valve safety is enhanced with the spindle being secured such that it cannot be unscrewed
  • Standard versions available with Max. operating pressure ranges
  • Full temperature range: