KPU 19-product-category

KPU 19

KPU 19 thermostats are used for temperature regulation in refrigeration, freezing, air conditioning, ventilating and heating systems. KPU 19 thermostats are fitted with Single-Pole Double-Throw (SPDT) or Single-Pole Single-Throw (SPST) contact system. The standard KPU 19 enclosure is rated NEMA ~ 1. NEMA ~ 1 is obtained when the thermostat is mounted on a flat surface with all unused holes covered.

Features and benefits

  • Long operational life time
  • Reliable and robust SPST and SPDT contact system
  • Switching points can be set easily and accurately using the range scale plate and differential adjusting knob.
  • Terminals enable easy wiring
  • Stable settings
  • KPU 19 easily replaces other manufacturers’ thermostats