Spare part, EV220B 50B, Service kit
032U6319
Product Type: Spare part, Used for product: EV220B 50B, Type designation: Service kit, Service kit, Function: NC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Function | NC |
| Material Description | Spare parts Valve cover EV220B DN 50 |
| Packing format | Multi pack |
| Parts included | 1 O-ring for pilot2x O-rings for cover4 Screws for pilot.4x screws for coverCover complete |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Service kit |
| Used for product | EV220B 50B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.777 Kilogram |
| Net weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428679466 |