Spare part, Valve EV220B 20BD EPDM NO, Diaphragm, actuator set
032U6165
Product Type: Spare part, Used for product: Valve EV220B 20BD EPDM NO, Type designation: Diaphragm, actuator set, Service kit, Function: NO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NO |
| Material Description | Spare part Service kit EV220B 20 EPDM NO |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Seal Material | EPDM |
| Type designation | Diaphragm, actuator set |
| Used for product | Valve EV220B 20BD EPDM NO |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.098 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.251 Liter |
| EAN/UPC | 5702428970969 |