
Spare part, EV310B FL 32 FKM, Armature set
032U2036
Product Type: Spare part, Used for product: EV310B FL 32 FKM, Type designation: Armature set, Service kit, Function: NO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts and accessories for Valves
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | 32 MM FLANGE CONNECTION |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NO |
| Material Description | Spare part EV310B FL 32FKM NO |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Parts included | Armature w/ mounted springO-ring |
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances | No |
| Seal Material | FKM |
| Type designation | Armature set |
| Used for product | EV310B FL 32 FKM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.021 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.068 Liter |
| EAN/UPC | 5702423180356 |