
EV221BW
EV221BW 10, 14, 20 and 22 is a direct servo operated 2/2-way solenoid valve. This valve type is designed with EPDM seal, lead free dezincification resistant eco brass for drinking water applications.
• For water supply
• Houses and large apartments
• Kitchens and bathrooms
• Commercial buildings
• Industrial buildings
• Zoning
• Laundry
• Dishwashing
• Main intel valve
• Dosing machines
• Food processing
Features and benefits
- For drinking water
- Clip on coil
- Coil enclosure: up to IP67
- Water hammer damped
- Body material in eco brass (lead free <0.1%) and dizincification resistant
- New generation EPDM sealings recommended for drinking water
EV221BW 10-22, direct operated 2/2-way solenoid valve
EV221BW 10-22 is a direct servo-operated 2/2-way solenoid valve. The valve body is made of ECO brass and uses next-generation EPDM sealings.
The valve has a built-in pilot filter, which makes it the ideal choice for water inlet and drinking water applications where drinking water approvals as RISE, SINTEF, ACS, WRAS or PZH are required.
Product Highlights
- Body material in ECO Brass (lead-free <0,1%) and dezincification resistant
- New generation EPDM sealings recommended for drinking water.
- Clip-on coil
- Flow range Kv 1,5 – 6 m³/h
- Differential pressure 0,1 - 10 bar
- Media temperature range -30 – 90 °C
- Ambient temperature: Up to 80 °C
- Coil enclosure: Up to IP67
- Thread connections: G 3/8, G 1/2, G 3/4 & G 1
- Viscosity: Up to 50 cSt
- Water hammer damped
Approvals and certificates
- Valves are certified by RISE, notified body 1002. Valid in Denmark and Sweden. In accordance with Boverket Building Regulations (BBR 21, 2014-06-17) Certificate number SCO155-18 Inspection by DTI.
Valves are certified by SINTEF. Valid in Norway. In accordance with NKB Product rules nr. 13, pkt. 3.2 – 3.6 -NT VVS 100, pkt. 6.4.2 & 6.4.8 -EN ISO 6509 Inspection by DTI
Valves are certified by Carso according to ACS guidelines, Circulaire 2002/571. Valid in France
Hygenic certificate B-BK-60210-1275/19. Issued by the Polish National Institute of Public health (PZH). Valid in Poland
Valves are certified by WRAS – tested by NSF International in Wales
Wetted materials in accordance with 4MSI (member states Germany (DVGW – W270), Holland (KTW), France (ACS), UK (WRAS) and Denmark (RISE)
In accordance with:
- Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
- Pressure Equipment Directive 2014/68/EU
RoHS Directive 2011/65/EU without exemption 6c