
EV220S
EV220S is a range of streamlined compact servo-operated 2/2 way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited.
EV220S can be used in the following applications:
Water shut off (EPDM version) - (building control, commercial tap water supply, leak detection, heating and cooling, water for industrial processing, laundry and dishwashing, car washing)
Oil, air neutral media's (FKM version ) - (air compressors, factory processes, pump cooling)
Features and benefits
- Clip on coil
- Coil enclosure: Up to IP67
- WRAS approved with EPDM sealing
- NC and NO version
- In accordance with
EV220S 10-50 solenoid valve
EV220S is a range of streamlined compact servo-operated 2/2-way solenoid valves with connections from 1/4" to 2", special designed to fit in applications where space is limited.
EV220S can be used in the following applications:
- Water shut off (EPDM version)
- Building control
- Commercial tap water supply, leak detection, heating, and cooling
- Water for industrial processing
- Laundry and dishwashing
- Car washing
- Oil, air neutral media's (FKM version)
- Air Compressors
- Factory processes
- Pump cooling
Product Highlights
- Clip on coil
- Coil enclosure: Up to IP67
- Flow range Kv 1.6 – 32 m³/h
- Differential pressure 0.2 - 10 bar
- Media temperature range -30 – 100 °C
- Ambient temperature: Up to 50 °C
- Thread connections: G ¼ to G 2”
- Viscosity: Up to 50 cSt
- WRAS approved with EPDM sealing.
- Pressure Equipment Directive 2014/68/EU
- RoHS Directive 2011/65/EU
- cURus
- Water hammer damped
In accordance with Pressure Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
