Danfoss logo
EV220B 65 - 100-product-category

EV220B 65 - 100

EV220B 65 – EV220B 100 is a 2/2–way solenoid valve program for use in robust industrial applications, demanding high flow rates. The valve is designed with cast iron valve body and flanged connection. Water–hammer damped design and built-in pilot filter ensures a reliable operation.

Features and benefits

  • For water and similar neutral media
  • Clip on coil
  • Ambient temperature: Up to 80 °C
  • Coil enclosure: Up to IP67
  • Water hammer damped
  • Built-in filter for protection of pilot system