
EV215B
EV215B is a direct-operated 2/2-way solenoid valve for use in steam applications.The design is based on a PTFE valve plate, ensuring high reliable function even in connection with contaminated steam.Valve body in stainless steel for ensuring a long life even in connection with aggressive steam media.
Features and benefits
- 2/2-way
- Specifically designed for steam applications, 160 °C or 185 °C
- Direct operated
- Ambient temperature: Up to 40 °C
- Thread connections: G 1⁄4”
- Stainless steel valve body
- DN 3
- NC (normally closed)
- EV215B used with BQ coil AC voltage up to 185 °C
- EV215B used with BN coil DC voltage up to 160 °C