
EV210BW
EV210BW 1.5, 2, 3, 4.5 & 6 covers a wide range of direct-operated 2/2-way solenoid valves for universal use.
EV210BW is a very robust high performance valve program. This valve type is designed with EPDM seal, lead free dezincification resistant Eco brass for drinking water. It can be used in all kind of tough working conditions in demanding industrial applications:
Features and benefits
- For drinking water
- Clip on coil
- Ambient temperature: Up to 80 °C
- Coil enclosure: Up to IP67
- Body material in Eco brass (Lead % by weight<0.1%)
- New generation EPDM sealings recommended for drinking water
EV210BW 1,5-6 solenoid valve
EV210BW 1.5-6 is a direct-operated 2/2-way solenoid valve for universal use. It is a very robust high-performance valve program, designed with EPDM seal and lead-free dezincification resistant Eco brass for drinking water.
The valve can be used in all kinds of tough working conditions in demanding industrial applications:
- For water supply and control
- Dosing application
- Food processing
- Water treatment / Reverse Osmosis
The valves are ideal choice for applications where drinking water approvals as RISE, SINTEF, ACS or PZH are required.
Product Highlights
- Body material in ECO Brass (lead-free <0.1%) and dezincification resistant
- New generation EPDM sealings recommended for drinking water.
- Clip-on coil
- Flow range Kv 0.08 – 0.7 m³/h
- Differential pressure 0 - 10 bar
- Media temperature range -30 – 90 °C
- Ambient temperature: Up to 50 °C
- Coil enclosure: Up to IP67
- Thread connections: G 1/8, G ¼ & G 3/8
- Viscosity: Up to 50 cSt
Approvals and certificates
- Valves are certified by RISE, notified body 1002. Valid in Denmark and Sweden. In accordance with Boverket Building Regulations (BBR 21, 2014-06-17) Certificate number SCO155-18 Inspection by DTI.
Valves are certified by SINTEF. Valid in Norway. In accordance with NKB Product rules nr. 13, pkt. 3.2 – 3.6 -NT VVS 100, pkt. 6.4.2 & 6.4.8 -EN ISO 6509
Inspection by DTI
Valves are certified by Carso according to ACS guidelines, Circulaire 2002/571. Valid in France
Hygenic certificate B-BK-60210-1275/19. Issued by the Polish National Institute of Public health (PZH). Valid in Poland
Wetted materials in accordance with 4MSI (member states Germany (DVGW – W270), Holland (KTW), France (ACS), UK (WRAS) and Denmark (RISE)
In accordance with:
- Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
- Pressure Equipment Directive 2014/68/EU
RoHS Directive 2011/65/EU without exemption 6c