Solenoid valve, EV224B, Function: NO, G, 1/2, 4 m³/h, FKM
032U841932
Media recommendations: Compressed air, Approval: DNVGL-CG-0339; CE, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Quick selector, Quick selector, EV224B, Quick selector, EV224B, EV224B
032U841932
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Approval | CEDNVGL-CG-0339 |
| Body material | Brass |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Coil option | Clip-on |
| Coil type | BE |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 1/2 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 4.600 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 40.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 580.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Terminal box Pg 13.5 |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Frequency [Hz] | 50/60 Hz |
| Function | NO |
| In scope of WEEE | Yes |
| Kv value [m³/h] | 4.000 m³/h |
Characteristic | Value |
|---|---|
| Material Description | Valve EV224B 15B G 12F NO000 BE230CS |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 60.0 bar |
| Max. test pressure [psig] | 870.0 psig |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Media recommendations | Compressed air |
| Media tolerance comments | Air with/without mineral oilAir with/without synthetic oil |
| Medium temperature range [°C] [max] | 60 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 140 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 2/2 |
| Open/close equalizing orifice | Optional Equalization orifice |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 15.00 mm |
| Orifice size fraction [in] | 5/8 in |
| Packing format | Multi pack |
| Power consumption [W] 50Hz | 17.0 W |
| Power consumption [W] 60Hz | 14.0 W |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV224B |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | e29455d7-2910-4940-834b-fbffe7be352f |
| Seal Material | FKM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV224B 15B G 12F NO000 BE230CS |
| Supply voltage [V] AC | 230 V |
| Supply voltage 50Hz Max [V] | 230 V |
| Supply voltage 50Hz Min [V] | 220 V |
| Supply voltage 60Hz Max [V] | 230 V |
| Supply voltage 60Hz Min [V] | 220 V |
| Type designation | EV224B 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.059 Kilogram |
| Net weight | 0.997 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.232 Liter |
| EAN/UPC | 5702428679893 |