Danfoss logo
Spare part, EV220B SS 18/22 NC, Diaphragm, actuator set-product-details

Spare part, EV220B SS 18/22 NC, Diaphragm, actuator set

032U0094

Product Type: Spare part, Used for product: EV220B SS 18/22 NC, Type designation: Diaphragm, actuator set, Service kit, Function: NC

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionSpare part EV220B SS 18/22 NC
DG Indicator ProfileNot relevant for dangerous goods
FunctionNC
Material DescriptionSpare part EV220B SS 18/22 NC
Media recommendationsWater,Brine,Oil,Air
Packing formatMulti pack
Parts included4 x Screws M6,0 x 10,0 CSArmature tube assemblyArmature w /valve plateCapCompession springDiaphragm assemblyO-ring for coil
Characteristic
Value
Product groupSolenoid valves spare parts
Product lineAir Conditioning and Commercial Refrigeration
Product nameService kit
Product TypeSpare part
Quantity per packing format12 pc
Seal MaterialEPDM
Type designationDiaphragm, actuator set
Used for productEV220B SS 18/22 NC

General specifications

Characteristic
Value
Gross weight160 Gram
Net weight144 Gram
Characteristic
Value
Volume0.424 Liter
EAN/UPC5715255303541