Solenoid coil, AS012CS, Supply voltage [V] AC: 12, Multi pack
042N7606
Supply voltage [V] AC: 12, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP
042N7606
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | LLC CDC TYSK |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connector | 2 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Identical product | 042N8606 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | Coil AS012CS 12V 50/60Hz 3/2.5W |
| Packing format | Multi pack |
| Parts Program name | EV220SEVUP |
| Power cons@50 Hz, NO valve [W] | 3 W |
| Power consumption [W] 50Hz | 3.0 W |
| Power consumption [W] 60Hz | 3.0 W |
| Power consumption 50Hz [VA] | 5.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AS012CS |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 97 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Spare part number | 042N7606 |
| Supply voltage [V] AC | 12 V |
| Supply voltage 50Hz Max [V] | 12 V |
| Type designation | AS012CS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.007 Liter |
| EAN/UPC | 5702428668637 |