
Solenoid coil, AB012C, DIN Spade, Supply voltage [V] AC: 12, Multi pack
042N0805
Electrical connection: DIN Spade, Supply voltage [V] AC: 12, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AB, AB, AB
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 9 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil fastening | Finger screw |
| Colour | Black |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | Coil AB012C 12V 50/60Hz Spade |
| Packing format | Multi pack |
| Parts Program name | EV210AEV220AEV310A |
| Power consumption [W] | 4.5 W |
| Power consumption [W] 50Hz | 4.5 W |
| Power consumption [W] 60Hz | 4.5 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | AB012C |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 12 V |
| Supply voltage 50Hz Max [V] | 12 V |
| Supply voltage 60Hz Max [V] | 12 V |
| Type designation | AB012C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.053 Kilogram |
| Volume | 0.087 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423064854 |
| Proposition 65 | Cancer and Reproductive Harm |