Danfoss logo
MBT_120_pocket_G1-2_097U0043

Sensor pocket, MBT 120

097U0043

Protection tube diameter [mm]: 14.0 - 18.0, Insertion length [mm]: 118, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316L, Used for product: MBT 5252
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Temperature Sensors

Product specifications

Characteristic
Value
CE evaluatedYes
China RoHS complianceOut of scope
Connection materialAISI 316 L
Connection standardISO 228-1
Connection typeG
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceYes with exemptions
In scope of WEEEYes
In scope of WEEE and contain batteriesNo
Insertion length [in]4.650 in
Insertion length [mm]118 mm
Insertion typeFixed
Internal connection typeG
Material DescriptionDELETED MBT 120-1X0-125-3
Packing formatMulti pack
Process connection Male/FemaleMale
Process connection materialAISI 316 L
Process connection size1/2
Process connection standardISO 228-1
Characteristic
Value
Process connection typeG
Product groupAccessories, sensors
Product lineSensing Solutions
Product nameSensor pocket
Product TypeMBT 120
Protection tube diameter [in] [max]0.709 in
Protection tube diameter [in] [min]0.551 in
Protection tube diameter [mm] [max]18.0 mm
Protection tube diameter [mm] [min]14.0 mm
Protection tube materialAISI 316L
Quantity per packing format21 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]200 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]392 °F
Temperature range [°F] [min]-58 °F
Type designationMBT 120-1X0-125-3
UK RoHS complianceOut of scope
Used for productMBT 5252

General specifications

Characteristic
Value
Gross weight0.164 Kilogram
Net weight0.163 Kilogram
Characteristic
Value
Volume0.122 Liter
EAN5702428539531