
Temperature sensor, MBT 3270, 28 mm, NPT,3/8-18
097U0338
Temperature range [°C]: -50 - 150, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 2252, Protection tube material: AISI 316L, Electrical connection: Delphi Packard GT 150, Electrical connection size: 2 pin
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 125 °C |
| Ambient temperature max. [°F] | 257 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | AISI 316L |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | Integrated |
| Electrical connection | Delphi Packard GT 150 |
| Electrical connection size | 2 pin |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(c)-I |
| In scope of WEEE | Yes |
| Insertion length [in] | 1.100 in |
| Insertion length [mm] | 28 mm |
| Insertion type | Fixed |
| Material Description | Sensor MBT 3270-09991-028-90900-00 |
| Measuring range [°C] [max] | 150 °C |
| Measuring range [°C] [min] | -50 °C |
| Measuring range [°F] [max] | 302 °F |
| Measuring range [°F] [min] | -58 °F |
| Output signal | Ohm |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Process connection Male/Female | Male |
| Process connection material | Stainless steel |
| Process connection size | 3/8-18 |
| Process connection type | NPT |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 3270 |
| Protection tube diameter [in] | 0.217 in |
| Protection tube diameter [mm] | 5.5 mm |
| Protection tube material | AISI 316L |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
| SCIP dossier product name | MBT 3270/5270 |
| Sensor elem. resistance [Ohm] | 2252 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element type | NTC |
| Sensor Insert | Fixed |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Type designation | MBT 3270-09991-028-90900-000 |
| Wires [pcs] | 2 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.046 Kilogram |
| Net weight | 0.044 Kilogram |
| Volume | 0.03 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255008941 |
| Proposition 65 | Cancer and Reproductive Harm |