Insertion temperature sensors
Products shown: 7
MBT 3250
Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. On a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. The sensor can also be delivered with NTC / PTC elements on request. The MBT 3250 with changeable measuring insert is equipped with EN 175302-803-A Pg plug as standard. The measuring insert is based on a silicone cable, which makes the sensor very resistant towards vibrations.
MBT 3270
The flexible temperature sensor MBT 3270 can be used in many industrial applications such as: Air Compressors, Mobile Hydraulics and Exhaust gas return systems. In other words applications where robustness, size and performance are essentials. The sensor can be equipped with different sensing elements (RTD, NTC and PTC) and is available with different electrical connections (Cable, Delphi Metri Pack, AMP junior power Timer, Deutch DT04).
MBT 3560
With MBT 3560 we have combined the technology of our standard temperature sensors and the electrical connections from our MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter. The MBT 3560 is designed for use in harsh industrial enviroments where reliable, robust and accurate equipment is required. Available with a wide selection of process and electrical connections. Can be delivered with a 33 mm extension length which makes it possible to measure temperatures up to 200 °C without damaging the built-in electronics.
MBT 5250 / MBT 5260 / MBT 5252
Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. All three sensor types can be delivered with NTC / PTC elements on request. In the low temperature version (-50 – 200 °C) the measuring insert is based on a silicone cable, which makes the sensor very resistant towards vibrations. The MBT 5250 with changeable measuring insert and MBT 5260 with fixed measuring insert are equipped with EN 175301-803-A, Pg 9 as standard. The MBT 5252 is equipped with a B-head as standard, but can also be delivered with B-mini Head on request. If needed, a transmitter (MBT 9110) can be ordered as an integrated part of the MBT 5252 sensor
MBT 5270
The flexible temperature sensor MBT 5270 can be used in many marine and industrial applications such as: Air Compressors, Mobile Hydraulics and Marine EGR systems. In other words applications where robustness, size and performance are essentials. The sensor can be equipped with different sensing elements (RTD and NTC)
MBT 5310
The MBT 5310 temperature sensor series is specially designed for measuring the temperature in bearings where there is a risk of overheating. To get a very short reaction time the measuring element is placed in a way to secure a reaction time of down to t0.5 = 6 sec. in water. The sensor is fitted with an adjustable spring loaded protection tube which ensures metallic contact between bearing and sensor at all times.