Box temperature sensors
Products shown: 3
MBT 5410
The MBT 5410 is a heavy-duty temperature sensor that can be used for controlling freezing installations and room temperature within general industry and marine applications. This temperature sensor is based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. If needed a transmitter (MBT 9110) can be ordered as an integrated part of the sensor.
MBT 5722
MBT 5722 is designed specially for monitoring bearing temperature in stern tubes: Flexible protection tube that makes it possible to reach bearings placed up to 20m from the terminal box. Precision Pt 100 element secures fast and precise caption of the bearing temperature which makes it possible to prevent bearing damage.