Danfoss logo
Temperature sensor_084Z4209

Temperature sensor, MBT 3560, 50 mm, NPTF,1/4-18

084Z4209

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 TI
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insertion temperature transmitters, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560

Product specifications

Characteristic
Value
Ambient temperature max. [°C]85 °C
Ambient temperature max. [°F]185 °F
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection materialStainless steel
Connection standardANSI/ASME B1.20.1
Connection typeNPTF
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale and Female
Electrical connectionAngular connector
Electrical connection sizePg 9
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
In scope of WEEEYes
Insertion length [in]1.970 in
Insertion length [mm]50 mm
Insertion typeFixed
Material DescriptionDELETED Sensor MBT 3560-0000-050-1F-110
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Packing formatMulti pack
Process connection Male/FemaleMale
Process connection materialStainless steel
Process connection size1/4-18
Characteristic
Value
Process connection standardANSI/ASME B1.20.1
Process connection typeNPTF
Product groupSensors
Product lineSensing Solutions
Product nameTemperature sensor
Product TypeMBT 3560
Protection tube diameter [in]0.315 in
Protection tube diameter [mm]8.0 mm
Protection tube materialAISI 316 TI
Quantity per packing format13 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.8127e7d9-3431-4421-a02a-bab746bc2e4f
SCIP dossier product nameSensor MBT 3560
Sensor elem. resistance [Ohm]1000 Ohm
Sensor element tolerance< ± 1% FS
Sensor element typePt
Sensor InsertFixed
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]10.00 V
Temperature range [°C] [max]200 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]392 °F
Temperature range [°F] [min]-58 °F
Transmitter setting range [°C] [max]100 °C
Transmitter setting range [°C] [min]0 °C
Transmitter setting range [°F] [max]212 °F
Transmitter setting range [°F] [min]32 °F
Transmitter typeIntegrated
Type designationMBT 3560-0000-050-1F-110

General specifications

Characteristic
Value
Gross weight0.172 Kilogram
Net weight0.124 Kilogram
Volume0.517 Liter
Characteristic
Value
EAN/UPC5702428001151
Proposition 65Cancer and Reproductive Harm