
Temperature sensor, MBT 3560, 50 mm, G,1/2
084Z4208
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 TI
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insertion temperature transmitters, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560
084Z4208
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 85 °C |
| Ambient temperature max. [°F] | 185 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | Stainless steel |
| Connection standard | ISO 228 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Angular connector |
| Electrical connection size | Pg 9 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Extension length [in] | 1.30 in |
| Extension length [mm] | 33 mm |
| In scope of WEEE | Yes |
| Insertion length [in] | 1.970 in |
| Insertion length [mm] | 50 mm |
| Insertion type | Fixed |
| Material Description | DELETED Sensor MBT 3560-0001-0100-19-110 |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
| Process connection material | Stainless steel |
| Process connection notes | DIN 3852-E |
Characteristic | Value |
|---|---|
| Process connection size | 1/2 |
| Process connection standard | ISO 228-1-A |
| Process connection type | G |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 3560 |
| Protection tube diameter [in] | 0.315 in |
| Protection tube diameter [mm] | 8.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 13 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
| SCIP dossier product name | Sensor MBT 3560 |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element tolerance | < ± 1% FS |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 10.00 V |
| Temperature range [°C] [max] | 200 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 392 °F |
| Temperature range [°F] [min] | -58 °F |
| Transmitter setting range [°C] [max] | 200 °C |
| Transmitter setting range [°C] [min] | -50 °C |
| Transmitter setting range [°F] [max] | 392 °F |
| Transmitter setting range [°F] [min] | -58 °F |
| Transmitter type | Integrated |
| Type designation | MBT 3560-0001-0100-19-110 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.201 Kilogram |
| Net weight | 0.153 Kilogram |
| Volume | 0.508 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428998659 |
| Proposition 65 | Cancer and Reproductive Harm |