
Temperature sensor, MBT 3560, 150 mm, G,1/2
084Z4195
Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 TI
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Insertion temperature transmitters, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560, MBT 3560
084Z4195
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature max. [°C] | 85 °C |
| Ambient temperature max. [°F] | 185 °F |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection material | Stainless steel |
| Connection standard | ISO 228 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 x 1 |
| Electrical connection size | 4 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Extension length [in] | 1.30 in |
| Extension length [mm] | 33 mm |
| In scope of WEEE | Yes |
| Insertion length [in] | 5.900 in |
| Insertion length [mm] | 150 mm |
| Insertion type | Fixed |
| Material Description | DELETED Sensor MBT 3560-0001-0150-62-120 |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
| Packing format | Multi pack |
| Process connection Male/Female | Male |
Characteristic | Value |
|---|---|
| Process connection material | Stainless steel |
| Process connection size | 1/2 |
| Process connection standard | ISO 228-1-A |
| Process connection type | G |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Temperature sensor |
| Product Type | MBT 3560 |
| Protection tube diameter [in] | 0.315 in |
| Protection tube diameter [mm] | 8.0 mm |
| Protection tube material | AISI 316 TI |
| Quantity per packing format | 13 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8127e7d9-3431-4421-a02a-bab746bc2e4f |
| SCIP dossier product name | Sensor MBT 3560 |
| Sensor element tolerance | < ± 1% FS |
| Sensor Insert | Fixed |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 10.00 V |
| Temperature range [°C] [max] | 200 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 392 °F |
| Temperature range [°F] [min] | -58 °F |
| Transmitter setting range [°C] [max] | 200 °C |
| Transmitter setting range [°C] [min] | 0 °C |
| Transmitter setting range [°F] [max] | 392 °F |
| Transmitter setting range [°F] [min] | 32 °F |
| Transmitter type | Integrated |
| Type designation | MBT 3560-0001-0150-62-120 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.204 Kilogram |
| Net weight | 0.156 Kilogram |
| Volume | 0.7 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428951005 |
| Proposition 65 | Cancer and Reproductive Harm |