Insertion temperature sensors
Product types shown: 3

MBT 3270
The flexible temperature sensor MBT 3270 can be used in many industrial applications such as: Air Compressors, Mobile Hydraulics and Exhaust gas return systems. In other words applications where robustness, size and performance are essentials.
The sensor can be equipped with different sensing elements (RTD, NTC and PTC) and is available with different electrical connections (Cable, Delphi Metri Pack, AMP junior power Timer, Deutch DT04).
MBT 3310
The MBT 3310 temperature sensor series is specially designed for measuring the temperature in bearings where there is a risk of overheating.
To get a very short reaction time the measuring element is placed in a way to secure a reaction time of down to t0.5 = 6 sec. in water.
The sensor is fitted with a spring loaded protection tube which ensures metallic contact between bearing and sensor at all times.
MBT 5250 / MBT 5260 / MBT 5252
Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. All three sensor types can be delivered with NTC / PTC elements on request.
In the low temperature version (-50 – 200 °C) the measuring insert is based on a silicone cable, which makes the sensor very resistant towards vibrations. The MBT 5250 with changeable measuring insert and MBT 5260 with fixed measuring insert are equipped with EN 175301-803-A, Pg 9 as standard. The MBT 5252 is equipped with a B-head as standard, but can also be delivered with B-mini Head on request.
If needed, a transmitter (MBT 9110) can be ordered as an integrated part of the MBT 5252 sensor.