Danfoss logo
Temperature sensor_MBT 5260_097U0053, 084Z2453, 084Z2456

Temperature sensor, MBT 3260, 50 mm, G,1/2

097U0361

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 TI, Electrical connection: Angular connector, Electrical connection size: Pg 9

Product specifications

Characteristic
Value
Ambient temperature max. [°C]125 °C
Ambient temperature max. [°F]257 °F
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection materialStainless steel
Connection standardISO 228-1-A
Connection typeG
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale and Female
Electrical connectionAngular connector
Electrical connection sizePg 9
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
In scope of WEEEYes
Insertion length [in]1.970 in
Insertion length [mm]50 mm
Insertion typeFixed
Material DescriptionSensor MBT 3260-0000-050-120
Number of terminals [pcs]2 pc
Output signalOhm
Packing formatMulti pack
Process connection Male/FemaleMale
Process connection materialStainless steel
Characteristic
Value
Process connection size1/2
Process connection standardISO 1179-2
Process connection typeG
Product groupSensors
Product lineSensing Solutions
Product nameTemperature sensor
Product TypeMBT 3260
Protection tube diameter [in]0.315 in
Protection tube diameter [mm]8.0 mm
Protection tube materialAISI 316 TI
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.1741c763-fa54-4cb9-973c-52e51e4079b9
SCIP dossier product nameMBT 3250/3260/5250/5260
Sensor elem. resistance [Ohm]100 Ohm
Sensor element [pc]1 pc
Sensor element standardEN 60751
Sensor element toleranceClass B
Sensor element typePt
Sensor InsertFixed
Temperature range [°C] [max]200 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]392 °F
Temperature range [°F] [min]-58 °F
Type designationMBT 3260-0000-050-120
Wires [pcs]2 pc

General specifications

Characteristic
Value
Gross weight0.129 Kilogram
Net weight0.125 Kilogram
Volume0.29 Liter
Characteristic
Value
EAN/UPC5715255093411
Proposition 65Cancer and Reproductive Harm