Danfoss logo
Cable temperature sensors-product-category

Cable temperature sensors

Cable temperature sensors are used to measure temperature for monitoring, logging, and control in refrigeration, air conditioning, heating, and food retail applications. In cold room systems, they are relevant where accurate temperature monitoring is needed to support stable operation, product protection, and control performance.
This product range also includes more general-purpose cable sensors for cooling water, ventilation systems, and broader industry applications.

Features and benefits

  • Accurate temperature measurement for monitoring and control
  • Product families available for refrigeration, air conditioning, heating, and food retail applications
  • Pt 1000 and NTC-based sensor options within the category
  • Flexible cable-based design for easier installation in different system layouts
  • Surface mounting or insertion options are available, depending on the sensor family
  • Durable construction with stainless steel or thermoplastic sensor-tip options
  • Select ranges support harsh environments and wide temperature spans
  • Compatible options are available for Danfoss controllers such as EKC, OPTYMA, and MCX

Product types shown: 6