Danfoss logo
MBC-product-category

MBC

MBC 8000 and MBC 8100 thermostats designed for use in severe industrial and marine applications where space and reliability are the most important features. MBC 8100 have all international marine approvals. The MBC thermostats are designed according to our block design to survive in the harsh conditions known from machine rooms among others. MBC 8000 and MBC 8100 have high vibration resistance.

Features and benefits

  • Compact design
  • A high level of enclosure
  • Robust and reliable construction
  • Resistance to shock and vibration
  • Low differential and high repeatability