Switches accessories, IP55 Enclosure
060-036066
Type designation: IP55 enclosure, Used for product: KP single, Packing format: Industrial pack, Quantity per packing format: 30
060-036066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | IP55 Enclosure |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Switches accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | IP55 enclosure |
| Product Type | Accessory |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | No |
| Type designation | IP55 enclosure |
| Used for product | KP single |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.145 Kilogram |
| Net weight | 0.138 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.984 Liter |
| EAN/UPC | 5702428015875 |