
Pressure switch, KP36
060-218766
Regulation range [bar] Pe: 1 - 10.5, Differential [bar]: 0.7, Reset function: Manual Max, Pressure connection type: NPT, Pressure connection size: 1/4-18, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KP / KPI
060-218766
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CCCCECMIMEACLLC CDC EURO-TYSKLVDRINARMRSRoHS Chinac UL us UL353, CS C22.2c UL us UL873, CS C22.2 |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT |
| Contact rating | 120Vac,16FLA,96LRA,3APilotDuty16 A resistive, single phase240 V ac, 8 FLA, 48 LRA240V dc,12W pilot duty(0.05 A)8 A resistive, single phase |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] | 0.70 bar |
| Differential [psi] | 10.00 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Female |
| Electrical connection | Swivel cable connector |
| Electrical connection size | NPSM 1/2 - 14 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Material Description | KP36 Pressure Switch M/36 |
| Max. test pressure [bar] Pe | 22.0 bar |
| Max. test pressure [psig] | 319.0 psig |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 17.0 bar |
| Max. Working Pressure [psig] | 246 psig |
| Packing format | Multi pack |
| Pressure connection size | 1/4-18 |
| Pressure connection standard | ANSI/ASME B1.20.1 |
| Pressure connection type | NPT |
| Pressure Male/Female | Female |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP36 |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Regulation range [bar] Pe [max] | 10.50 bar |
| Regulation range [bar] Pe [min] | 1.00 bar |
| Regulation range [psig] Pe [max] | 150.00 psig |
| Regulation range [psig] Pe [min] | 14.50 psig |
| Reset function | Manual Max |
| SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
| SCIP dossier product name | KP/KPI pressure switch |
| Serviceable | No |
| UL approval file name | E31024MH27572 |
| UL approved refrigerants | R1234yfR1234ze(E)R452BR454AR454CR455A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.377 Kilogram |
| Net weight | 0.338 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.565 Liter |
| EAN/UPC | 5702428914147 |