Accessories, sensors, DELETED Accessories B-head & terminal bl
084Z4478
DELETED Accessories B-head & terminal bl, Used for product: MBT 5252, Packing format: Industrial pack, Quantity per packing format: 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Pressure Transmitters
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Yes |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Material Description | DELETED Accessories B-head & terminal bl |
Packing format | Industrial pack |
Parts included | B-headTerminal blockWasher |
Characteristic | Value |
---|---|
Product group | Accessories, sensors |
Product line | Sensing Solutions |
Product name | Accessory |
Product Type | Accessory |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Used for product | MBT 5252 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.199 Kilogram |
Net weight | 0.193 Kilogram |
Volume | 0.562 Liter |
Characteristic | Value |
---|---|
EAN | 5702428438810 |
Proposition 65 | Cancer and Reproductive Harm |