
Test valve, MBV 3000
061B1110
Pressure connection type: G, Pressure connection size: 1/2, Pressure range (Pi) [bar]: 0 - 120
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Pressure transmitters, Spare parts and accessories for Switches
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 120 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 248 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | EACLLC CDC EURO-TYSKRoHS |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | MBV 3000 Test Valve M/25 |
| MiniMess included | Yes |
| Number of inputs [pc] | 1 pc |
| Number of outputs [pc] | 1 pc |
| Output connection size | 1/4 |
| Output connection standard | DIN 3852X |
| Output connection type | G |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Pressure connection size | 1/2 |
| Pressure connection standard | DIN 3852-E |
| Pressure connection type | G |
| Pressure Male/Female | Female |
| Pressure range (Pi) [bar] [max] | 120 bar |
| Pressure range (Pi) [bar] [min] | 0 bar |
| Pressure thread conn standard | ISO 228-1 |
| Product group | Shut-off and regulating valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Test valve |
| Product Type | MBV 3000 |
| Pulse-snubber | No |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | No |
| Specification key | MBV 3000-11 |
| Test function | Separate |
| Test pressure connection size | 16 x 2 |
| Test pressure connection type | M |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.266 Kilogram |
| Volume | 0.403 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428529785 |
| Proposition 65 | Cancer and Reproductive Harm |