
Accessories, sensors, Cable
060G8194
Used for product: DST P1XX, Parts included: Round packard w.0,25m cable, Packing format: Industrial pack, Quantity per packing format: 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Pressure transmitters
060G8194
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DELETED Accessory Cable 0.25m w Round pa |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Parts included | Round packard w.0,25m cable |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 100 pc |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.016 Kilogram |
| Net weight | 0.014 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.06 Liter |
| EAN/UPC | 5702428803632 |