
Pressure transmitter, MBS 1250, 0 bar - 250 bar, 0 psi - 3625 psi
063G0032
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-341E-C1GB04
063G0032
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 3 |
| + output | Pin 2 |
| + supply | Pin 1 |
| Accuracy, typical [±FS%] | 0.5 % |
| Ambient temperature range [°C] [max] | 100 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 212 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US UL RecognizedCE |
| Burst pressure [bar] | 2500.0 bar |
| Burst pressure [psig] | 36250 psig |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 125 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Compensated temp. range [°F] [max] | 257 °F |
| Compensated temp. range [°F] [min] | -40 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | M12 x 1 |
| Electrical connection size | 4 pin |
| Electrical connection standard | EN 60947-5-2 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Identical product | 063G0033 |
| Material Description | Sensor MBS 1250-341E-C1GB04 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 257 °F |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [min] | -40 °F |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 750.0 bar |
| Overload pressure max. [psig] | 10877 psig |
| Packing format | Multi pack |
| Pin surface material | Au |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection notes | A |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 3852-E |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 250.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 3625.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 1250 |
| Pulse-snubber | Yes |
| Quantity per packing format | 48 pc |
| Ratiometric [V] [max] | 4.000 V |
| Ratiometric [V] [min] | 0.500 V |
| REACH Candidate List substances | No |
| Response time max. [ms] | 1 ms |
| Specification key | MBS 1250-341E-C1GB04 |
| Supply voltage [V] DC [max] | 5.50 V |
| Supply voltage [V] DC [min] | 4.50 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 62 Gram |
| Net weight | 51 Gram |
| Volume | 0.97 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255271758 |
| Proposition 65 | No significant risk |