
Pressure transmitter, MEP 2250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi
063G2499
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MEP 2250-34-3-110-2-1-0-C3GB04
Product specifications
Characteristic | Value |
---|---|
+ output | Pin 4 |
+ supply | Pin 2 |
- common | Pin 1 |
Accuracy, typical [±FS%] | 0.5 % |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 257 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | C UL US UL RecognizedCE |
Burst pressure [bar] | 2500.0 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Comments | PIN3: PNP NO SWITCH 110 BAR |
Compensated temp. range [°C] [max] | 125 °C |
Compensated temp. range [°C] [min] | -40 °C |
Compensated temp. range [°F] [max] | 257 °F |
Compensated temp. range [°F] [min] | -40 °F |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Electrical conn. Male/Female | Male |
Electrical connection | Deutsch |
Electrical connection size | 4 pin |
Electrical connection standard | DT04 |
Enclosure rating IP | IP67 |
Material Description | Sensor MEP 2250-34-3-110-2-1-0-C3GB04 |
Medium temperature range [°C] [max] | 125 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 257 °F |
Characteristic | Value |
---|---|
Medium temperature range [°F] [min] | -40 °F |
Output signal | Voltage |
Output signal [V] [max] | 5.0000 V |
Output signal [V] [min] | 0.0000 V |
Overload pressure max. [bar] | 750.0 bar |
Packing format | Multi pack |
Pin surface material | Au |
Pressure Male/Female | Male |
Pressure connection HEX [mm] | 22.0 mm |
Pressure connection notes | A |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure range [bar] [max] | 250.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 3625.00 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product Type | MEP 2250 |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 1 ms |
Specification key | MEP 2250-34-3-110-2-1-0-C3GB04 |
Supply voltage [V] DC [max] | 32.00 V |
Supply voltage [V] DC [min] | 8.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 64 Gram |
Net weight | 57 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255035411 |