
MBS 1300 / MBS 1350
MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions:
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Features and benefits
- Designed for use in severe OEM applications
- For medium and ambient temperatures up to 125 °C
- All standard output signals: 1 – 5 V, 1 – 6 V, 10 – 90% ratiometric voltage
- Wetted parts made of stainless steel
- A wide range of pressure and electricalconnections
- EMC protection up to 100 V/m