Danfoss logo
Pressure transmitter, thin-film, Deutsch 4 pin, 9/16-18 UNF

Pressure transmitter, MBS 1250, 0 bar - 40 bar, 0 psi - 580 psi

063G1983

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 1250-2616-C3BD11
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 1200 / MBS 1250, MBS 1200 / MBS 1250

Product specifications

Characteristic
Value
- commonPin 1
+ outputPin 4
+ supplyPin 2
Accuracy, typical [±FS%]0.5 %
Ambient temperature range [°C] [max]125 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]257 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalC UL US UL RecognizedCE
Burst pressure [bar]800.0 bar
Burst pressure [psig]11600 psig
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Compensated temp. range [°F] [max]257 °F
Compensated temp. range [°F] [min]-40 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale
Electrical connectionDeutsch
Electrical connection size4 pin
Electrical connection standardDT04
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
Identical product063G4983
In scope of WEEEYes
Material DescriptionDeleted Sensor MBS 1250-2616-C3BD11
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-40 °F
Output signalRatio metric
Overload pressure max. [bar]120.0 bar
Overload pressure max. [psig]1740 psig
Packing formatMulti pack
Pin surface materialAu
Pressure connection HEX [mm]22.0 mm
Pressure connection size9/16-18
Pressure connection standardSAE J1926/2
Pressure connection typeUNF
Pressure Male/FemaleMale
Pressure range [bar] [max]40.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]580.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 1250
Pulse-snubberYes
Quantity per packing format48 pc
Ratiometric [V] [max]4.500 V
Ratiometric [V] [min]0.500 V
REACH Candidate List substancesNo
Response time max. [ms]1 ms
Specification keyMBS 1250-2616-C3BD11
Supply voltage [V] DC [max]5.50 V
Supply voltage [V] DC [min]4.50 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.069 Kilogram
Volume0.094 Liter
Characteristic
Value
EAN/UPC5702428903547
Proposition 65No Reproductive Toxins or Carcinogens