Danfoss logo
DST P650-product-category

DST P650

The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features. Patented Danfoss Quasi-DC (QDCTM) technology inside. For improved immunity and long-term stability under even the most extreme field conditions.

Features and benefits

  • QDCTM inside
  • Designed for use in severe OEM applications
  • For medium and ambient temperatures up to 125 °C
  • Output signal:
  • Wetted parts made of stainless steel
  • A wide range of pressure and electrical connections
  • EMC protection up to 100 V/m
  • EMC tested in accordance to Automotive ISO standards
  • Fully digitally compensated
  • Output clipping Min and Max