
Pressure transmitter, DST P500, 0 bar - 16 bar, 0 psi - 232 psi
090G3647
Pressure reference: Gauge (relative), Output signal: 4 - 20 mA, Electrical connection: Plug 4-pin, Pressure connection type: G, Pressure connection size: 1/4, Specification key: DST P500-2211-CYGB06A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
- common | Pin 3 |
+ output | Pin 2 |
+ supply | Pin 1 |
Ambient temperature range [°C] [max] | 100 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 212 °F |
Ambient temperature range [°F] [min] | -22 °F |
Burst pressure [bar] | 160.0 bar |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [max] | 80 °C |
Compensated temp. range [°C] [min] | 0 °C |
Compensated temp. range [°F] [max] | 176 °F |
Compensated temp. range [°F] [min] | 32 °F |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. Male/Female | Male |
Electrical connection | Plug 4-pin |
Electrical connection size | 4 pin |
Electrical connection standard | EN 175301-803-C |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Material Description | DELETED Sensor DST P500-2211-CYGB06A |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 266 °F |
Characteristic | Value |
---|---|
Medium temperature range [°F] [min] | -22 °F |
Output signal | 4 - 20 mA |
Overload pressure max. [bar] | 32.0 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27.0 mm |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-A |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 16.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 232.00 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | DST P500 |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
Response time max. [ms] | 5 ms |
Specification key | DST P500-2211-CYGB06A |
Supply voltage [V] DC [max] | 30.00 V |
Supply voltage [V] DC [min] | 8.00 V |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.059 Kilogram |
Net weight | 0.05 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.251 Liter |
EAN | 5702428679398 |