Danfoss logo
Pressure transmitter, Bayonet, M18x1,5

Pressure transmitter, MBS 3350, 0 bar - 16 bar, 0 psi - 232 psi

059G0083

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Bayonet, Pressure connection type: M, Pressure connection size: 18 x 1.5, Specification key: MBS 3350-2211-C8BA12-1

Product specifications

Characteristic
Value
- commonPin 2
+ supplyPin 1
Accuracy, max. [±FS%]1.00 %
Accuracy, typical [±FS%]0.5 %
Ambient temperature range [°C] [max]100 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]212 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalATEXC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
CommentsSEAL RING VITON
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]0 °C
Compensated temp. range [°F] [max]212 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionBayonet
Electrical connection size4 pin
Electrical connection standardISO 15170
Enclosure rating IPIP67
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flush diaphragmNo
High Clipping Level22.40
Intrinsically safeNo
Low Clipping level3.60
Material DescriptionSensor MBS 3350-2211-C8BA12-1
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-40 °F
Non-linearity BFSL [±FS%]0.50 %
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]50.0 bar
Packing formatMulti pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size18 x 1.5
Pressure connection standardDIN 3852-EISO 9974-2 (Form E)
Pressure connection typeM
Pressure Male/FemaleMale
Pressure range [bar] [max]16.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]232.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 3350
Pulse-snubberYes
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time max. [ms]4 ms
SCIP dossier no.16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product nameAKS/MBS
Specification keyMBS 3350-2211-C8BA12-1
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.154 Kilogram
Net weight0.136 Kilogram
Volume0.25 Liter
Characteristic
Value
EAN/UPC5715255302247
Proposition 65Cancer and Reproductive Harm