Danfoss logo
Pressure transmitter, DST P40M

Pressure transmitter, DST P40M, 0 bar - 5 bar, 0 psi - 72.5 psi

078G5032

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: DST P40M-1711-A1GB08-1
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST P40M, DST P40M, DST P40M

Product specifications

Characteristic
Value
- commonPin 2
+ supplyPin 1
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-25 °C
ApprovalC UL US UL RecognizedCEDNV∙GLKRNKK
Approval standardE10,IACS 7
Burst pressure [bar]12.0 bar
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]80 °C
Compensated temp. range [°C] [min]0 °C
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionAngular connector
Electrical connection sizePg 9
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Material DescriptionDELETED Sensor DST P40M-1711-A1GB08-1
Medium temperature range [°C] [max]85 °C
Medium temperature range [°C] [min]-15 °C
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Characteristic
Value
Overload pressure max. [bar]10.0 bar
Packing formatMulti pack
Pressure connection HEX [mm]27.0 mm
Pressure connection notesA
Pressure connection size1/2
Pressure connection standardISO 1179-2
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]5.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]72.50 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P40M
Pulse-snubberNo
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.6b078679-471a-4330-8fd4-d63473b641b0
SCIP dossier product nameSensor DST P40I + M
Specification keyDST P40M-1711-A1GB08-1
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.158 Kilogram
Net weight0.13 Kilogram
Volume0.261 Liter
Characteristic
Value
EAN/UPC5715162473337
Proposition 65Cancer and Reproductive Harm