Danfoss logo
Pressure transmitter, MBS 3200, 0 bar - 25 bar, 0 psi - 362.5 psi-product-details

Pressure transmitter, MBS 3200, 0 bar - 25 bar, 0 psi - 362.5 psi

059G0090

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: R, Pressure connection size: 1/4, Specification key: MBS 3200-2431-C2CD13-0

Product specifications

Characteristic
Value
- supplyPin 1
+ supplyPin 2
Accuracy, max. [±FS%]1.00 %
Accuracy, typical [±FS%]0.5 %
Ambient temperature range [°C] [max]100 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]212 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalATEXC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]0 °C
Compensated temp. range [°F] [max]212 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionRound Packard Metri-Pack
Electrical connection size3 pin
Electrical connection standard150.2 SERIES
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flush diaphragmNo
High Clipping Level22.40
Intrinsically safeNo
Low Clipping level3.60
Material DescriptionSensor MBS 3200-2431-C2CD13-0
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]257 °F
Characteristic
Value
Medium temperature range [°F] [min]-40 °F
Non-linearity BFSL [±FS%]0.20 %
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]150.0 bar
Overload pressure max. [psi]2175 psi
Packing formatMulti pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/4
Pressure connection standardISO 7-1
Pressure connection typeR
Pressure Male/FemaleMale
Pressure range [bar] [max]25.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]362.50 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceSealed gauge
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 3200
Pulse-snubberNo
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time max. [ms]4 ms
SCIP dossier no.16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product nameAKS/MBS
Specification keyMBS 3200-2431-C2CD13-0
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
UL markYes

General specifications

Characteristic
Value
Volume0.246 Liter
Characteristic
Value
EAN/UPC5715255308997