Danfoss logo
Pressure transmitter, No plug, 4 pin, G1/4

Pressure transmitter, MBS 3000, 0 bar - 250 bar, 0 psi - 3625 psi

060G6787

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3431-A0GB04-2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 3000, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050

Product specifications

Characteristic
Value
- supplyPin 2
+ supplyPin 1
Accuracy, max. [±FS%]1.00 %
Accuracy, typical [±FS%]0.5 %
Adj. zero point and spanNo
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]185 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalATEXC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]80 °C
Compensated temp. range [°C] [min]0 °C
Compensated temp. range [°F] [max]176 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/FemaleMale
Electrical connectionAngular connector
Electrical connection size4 pin
Electrical connection standardEN 175301-803-A
Enclosure rating IPIP65
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flush diaphragmNo
High Clipping Level22.40
In scope of WEEEYes
Intrinsically safeNo
Low Clipping level3.60
Material DescriptionDELETED Sensor MBS 3000-3431-A0GB04-2
Medium temperature range [°C] [max]85 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Medium temperature range [°F] [max]185 °F
Medium temperature range [°F] [min]-40 °F
Non-linearity BFSL [±FS%]0.20 %
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]1500.0 bar
Overload pressure max. [psi]21756 psi
Packing formatMulti pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/4
Pressure connection standardDIN 3852-EISO 1179-2 (Form E)
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]250.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]3625.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceSealed gauge
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 3000
Pulse-snubberNo
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time max. [ms]4 ms
SCIP dossier no.16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product nameAKS/MBS
Specification keyMBS 3000-3431-A0GB04-2
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
UL markYes

General specifications

Characteristic
Value
Gross weight0.15 Kilogram
Net weight0.129 Kilogram
Volume0.253 Liter
Characteristic
Value
EAN/UPC5702428567077
Proposition 65Cancer and Reproductive Harm