
Pressure transmitter, MBS 3000, 0 bar - 100 bar, 0 psi - 1450.37 psi
060G6669
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-3035-E3CD09-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050
Product specifications
Characteristic | Value |
---|---|
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 4 |
Accuracy, max. [±FS%] | 1.00 % |
Accuracy, typical [±FS%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval | C UL US UL RecognizedCE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [max] | 80 °C |
Compensated temp. range [°C] [min] | 0 °C |
Compensated temp. range [°F] [max] | 176 °F |
Compensated temp. range [°F] [min] | 32 °F |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
Flush diaphragm | No |
Intrinsically safe | No |
Material Description | DELETED SENSOR MBS 3000-3035-E3CD09-2 |
Medium temperature range [°C] [max] | 85 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 185 °F |
Medium temperature range [°F] [min] | -40 °F |
Characteristic | Value |
---|---|
Non-linearity BFSL [±FS%] | 0.20 % |
Output signal | Voltage |
Output signal [V] [max] | 10.0000 V |
Output signal [V] [min] | 0.0000 V |
Overload pressure max. [bar] | 600.0 bar |
Overload pressure max. [psi] | 8702 psi |
Packing format | Multi pack |
Pressure Male/Female | Male |
Pressure connection HEX [mm] | 27.0 mm |
Pressure connection notes | Short thread |
Pressure connection size | 1/2 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure range [bar] [max] | 100.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 1450.37 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product Type | MBS 3000 |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3000-3035-E3CD09-2 |
Supply voltage [V] DC [max] | 30.00 V |
Supply voltage [V] DC [min] | 15.00 V |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.16 Kilogram |
Net weight | 0.149 Kilogram |
Volume | 0.261 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428010443 |
Proposition 65 | Cancer and Reproductive Harm |