
Pressure transmitter, MBS 3050, 0 bar - 3 bar, 0 psi - 43.5 psi
060G6280
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3050-1511-A1AC04-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050, MBS 3000 / MBS 3050
Product specifications
Characteristic | Value |
---|---|
- common | Pin 2 |
+ supply | Pin 1 |
Accuracy, max. [±FS%] | 1.00 % |
Accuracy, typical [±FS%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | ATEX |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compensated temp. range [°C] [max] | 80 °C |
Compensated temp. range [°C] [min] | 0 °C |
Compensated temp. range [°F] [max] | 176 °F |
Compensated temp. range [°F] [min] | 32 °F |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flush diaphragm | No |
High Clipping Level | 22.40 |
Intrinsically safe | No |
Low Clipping level | 3.60 |
Material Description | DELETEDSensor MBS 3050-1511-A1AC04-0 |
Medium temperature range [°C] [max] | 85 °C |
Medium temperature range [°C] [min] | -40 °C |
Characteristic | Value |
---|---|
Medium temperature range [°F] [max] | 185 °F |
Medium temperature range [°F] [min] | -40 °F |
Non-linearity BFSL [±FS%] | 0.50 % |
Output signal | Current |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Overload pressure max. [bar] | 18.0 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27.0 mm |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 3.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 43.50 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | MBS 3050 |
Pulse-snubber | Yes |
Quantity per packing format | 14 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3050-1511-A1AC04-0 |
Supply voltage [V] DC [max] | 30.00 V |
Supply voltage [V] DC [min] | 10.00 V |
UK RoHS compliance | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.172 Kilogram |
Net weight | 0.155 Kilogram |
Volume | 0.405 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428844826 |
Proposition 65 | Cancer and Reproductive Harm |